IESNA:LM-63-2002
[TEST]P1055962
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2032
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1453.6 1439.4 1435.1 1423.7 1406.6 1386.7 1362.4 1333.9 1304 1268.4
1229.9 1190 1145.8 1100.2 1053.2 1004.7 954.8 906.4 850.8 800.9
746.8 692.6 639.9 584.3 530.2 474.6 419 363.4 306.4 252.2
199.5 148.2 101.2 58.4 21.4 0 0
1453.6 1456.5 1446.5 1428 1402.3 1372.4 1333.9 1292.6 1247 1195.7
1144.4 1088.8 1030.4 970.5 907.8 845.1 781 716.8 652.7 590
523 460.3 397.6 334.9 273.6 215.2 161 109.7 67 34.2
21.4 11.4 4.3 1.4 0 0 0
1453.6 1442.2 1422.3 1392.4 1351 1301.1 1245.6 1184.3 1117.3 1044.6
970.5 892.1 813.8 732.5 652.7 575.8 497.4 423.3 350.6 280.8
218 159.6 105.5 57 28.5 22.8 15.7 10 5.7 2.9
1.4 1.4 0 0 0 0 0
1453.6 1443.7 1415.2 1373.8 1319.7 1255.5 1187.1 1107.3 1021.8 932
842.3 751 658.4 572.9 486 403.3 324.9 250.8 186.7 126.8
74.1 32.8 24.2 18.5 14.3 8.6 5.7 2.9 1.4 1.4
1.4 1.4 0 0 0 0 0
1453.6 1445.1 1420.9 1375.3 1315.4 1245.6 1168.6 1084.5 993.3 896.4
799.5 701.2 607.1 515.9 427.5 343.5 266.5 196.7 135.4 79.8
34.2 25.7 20 14.3 10 5.7 4.3 1.4 1.4 1.4
0 0 0 0 0 0 0
